(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Connector

Part Number

Configured Part Number is shown.

Part Number
KM90BG42
KMBG42
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnecting Screw Nominal Diameter Outer Dimensions
(mm)
Length
(mm)
Dimension A Dimension L1 Dimension L2
(mm)
Insertable Cable Maximum Outer Diameter
(mm)
Trusco code

419,847 IDR

1 Piece(s) Quote G1-1/266.861----381-1735

273,846 IDR

1 Piece(s) 1 Day(s) 1-1/2--66.8163237381-1786

Loading...

  1. 1

Basic Information

S1(mm) 47.8

Tech Support