(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Crimping Terminal

Part Number

Configured Part Number is shown.

 
Part Number
LCD1014AFL
LCD1014AL
LCD414AFL
LCD414AL
LCD414BL
LCD614AFL
LCD614AL
LCD614BL
LCD614DL
LCD814AFL
LCD814AL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Overall Length
(mm)
Trusco Code Electrical Wire Tying Range AWG Mounting Hole Interval
(mm)
Thickness (mm)

16,671,847 IDR

1 Piece(s) 12 Day(s) 10.739.6785-129414 to 10 (stranded wire), 12 to 10 (single wire)16.01.3

2,769,231 IDR

1 Piece(s) 12 Day(s) 10.745.2785-130814 to 10 (stranded wire), 12 to 10 (single wire)16.0-

12,135,693 IDR

1 Piece(s) Quote 1444.2785-13164 to 3 (stranded wire), 2 (single wire)16.02.3

6,619,693 IDR

1 Piece(s) 12 Day(s) 1457.4785-13244 to 3 (stranded wire), 2 (single wire)16.0-

5,329,539 IDR

1 Piece(s) 12 Day(s) 1460.5785-13324 to 3 (stranded wire), 2 (single wire)19.1-

10,801,693 IDR

1 Piece(s) Quote 12.242.2785-1341616.02.0

3,725,539 IDR

1 Piece(s) 12 Day(s) 12.256.9785-1359616.0-

3,725,539 IDR

1 Piece(s) 12 Day(s) 12.259.9785-1367619.1-

3,725,539 IDR

1 Piece(s) 12 Day(s) 12.266.3785-1375625.4-

8,389,539 IDR

1 Piece(s) Quote 12.241.1785-1383816.01.8

3,225,847 IDR

1 Piece(s) 12 Day(s) 12.250785-1391816.0-

Loading...

  1. 1

Basic Information

JIS Standard Product Not available Mounting Hole Size(mm) 6.9

Tech Support