(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Capcon

Part Number

Configured Part Number is shown.

Part Number
OA05
OA1
OA1USU
OA2
OA15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Mounting Hole Diameter
(mm)
Compatible Wire Diameter
(mm)
Mounting Screw Compatible Plate Thickness Trusco code

70,154 IDR

1 Piece(s) 1 Day(s) Black⌀17.0⌀3.5 to 8G3/8 (PF3/8)3.0mm or less441-6210

79,077 IDR

1 Piece(s) 1 Day(s) Black⌀21.0⌀4.0 to 12CTG16 (G1/2)4.0mm or less441-6228

91,385 IDR

1 Piece(s) Quote Gray-⌀4 to 12CTC19-441-6244

131,231 IDR

1 Piece(s) 1 Day(s) Black⌀33.5⌀9.0 to 19CTG28 (G1)7.5mm or less441-6252

111,077 IDR

1 Piece(s) 1 Day(s) Black⌀28.0⌀6.0 to 16CTG22 (G3/4)6.0mm or less441-6236

Loading...

  1. 1

Tech Support