(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulating Cap

Part Number

Configured Part Number is shown.

 
Part Number
ENDVLGCL
ENDVSRCL
TIC0.3BLK
TIC0.3BLU
TIC0.3CLR
TIC0.3GRN
TIC0.3RED
TIC0.3WHI
TIC0.3YEL
TIC0.5BLK
TIC0.5BLU
TIC0.5CLR
TIC0.5GRN
TIC0.5RED
TIC0.5WHI
TIC0.5YEL
TIC3.5CLR
TIC5.5CLR
TIC8BLK
TIC8BLU
TIC8GRN
TIC8RED
TIC8WHI
TIC8YEL
TIC14BLK
TIC14BLU
TIC14GRN
TIC14RED
TIC14WHI
TIC14YEL
TIC22BLK
TIC22BLU
TIC22CLR
TIC22GRN
TIC22RED
TIC22WHI
TIC22YEL
TIC38BLK
TIC38BLU
TIC38RED
TIC38WHI
TIC38YEL
TIC60BLK
TIC60BLU
TIC60CLR
TIC60GRN
TIC60RED
TIC60WHI
TIC60YEL
TIC80BLK
TIC80BLU
TIC80CLR
TIC80GRN
TIC80RED
TIC80WHI
TIC80YEL
TIC100BLK
TIC100BLU
TIC100CLR
TIC100GRN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable terminal Overall Length
(mm)
Color Internal Dimensions
(mm)
Max Working Temperature
(°C)
Compatible sleeve Trusco code

87,692 IDR

1 Piece(s) 1 Day(s) -34.5-8.5-E medium, E large820-6247

124,615 IDR

1 Piece(s) 1 Day(s) -30.2-7.0-E small820-6246

74,923 IDR

1 Piece(s) 1 Day(s) For 0.30mm²13Black2.460-789-6751

74,923 IDR

1 Piece(s) 1 Day(s) For 0.30mm²13Blue2.460-789-6760

74,923 IDR

1 Piece(s) 1 Day(s) For 0.30mm²13Transparent2.460-789-6778

74,923 IDR

1 Piece(s) 1 Day(s) For 0.30mm²13Green2.460-789-6786

74,923 IDR

1 Piece(s) 1 Day(s) For 0.30mm²13Red2.460-789-6794

74,923 IDR

1 Piece(s) 1 Day(s) For 0.30mm²13White2.460-789-6808

74,923 IDR

1 Piece(s) 1 Day(s) For 0.30mm²13Yellow2.460-789-6816

74,923 IDR

1 Piece(s) 1 Day(s) For 0.50mm²13Black2.660-789-6824

74,923 IDR

1 Piece(s) 1 Day(s) For 0.50mm²13Blue2.660-789-6832

74,923 IDR

1 Piece(s) 1 Day(s) For 0.50mm²13Transparent2.660-789-6841

74,923 IDR

1 Piece(s) 1 Day(s) For 0.50mm²13Green2.660-789-6859

74,923 IDR

1 Piece(s) 1 Day(s) For 0.50mm²13Red2.660-789-6867

74,923 IDR

1 Piece(s) 1 Day(s) For 0.50mm²13White2.660-789-6875

74,923 IDR

1 Piece(s) 1 Day(s) For 0.50mm²13Yellow2.660-789-6883

72,154 IDR

1 Piece(s) 1 Day(s) For 3.50mm²17Transparent4.760-819-0023

77,385 IDR

1 Piece(s) 1 Day(s) For 5.50mm²17Transparent5.260-789-7464

125,538 IDR

1 Piece(s) 1 Day(s) For 8.00mm²19Black6.860-789-7600

125,538 IDR

1 Piece(s) 1 Day(s) For 8.00mm²19Blue6.860-789-7618

125,538 IDR

1 Piece(s) 1 Day(s) For 8.00mm²19Green6.860-789-7634

125,538 IDR

1 Piece(s) 1 Day(s) For 8.00mm²19Red6.860-789-7642

125,538 IDR

1 Piece(s) 1 Day(s) For 8.00mm²19White6.860-789-7651

125,538 IDR

1 Piece(s) 1 Day(s) For 8.00mm²19Yellow6.860-789-7669

173,692 IDR

1 Piece(s) 1 Day(s) For 14.00mm²24Black9.260-789-6972

173,692 IDR

1 Piece(s) 1 Day(s) For 14.00mm²24Blue9.260-789-6981

173,692 IDR

1 Piece(s) 1 Day(s) For 14.00mm²24Green9.260-789-7006

173,692 IDR

1 Piece(s) 1 Day(s) For 14.00mm²24Red9.260-789-7014

173,692 IDR

1 Piece(s) 1 Day(s) For 14.00mm²24White9.260-789-7022

173,692 IDR

1 Piece(s) 1 Day(s) For 14.00mm²24Yellow9.260-789-7031

272,769 IDR

1 Piece(s) 1 Day(s) For 22.00mm²29Black12.060-789-7189

272,769 IDR

1 Piece(s) 1 Day(s) For 22.00mm²29Blue12.060-789-7197

272,769 IDR

1 Piece(s) 1 Day(s) For 22.00mm²29Transparent12.060-819-0024

272,769 IDR

1 Piece(s) 1 Day(s) For 22.00mm²29Green12.060-789-7201

272,769 IDR

1 Piece(s) 1 Day(s) For 22.00mm²29Red12.060-789-7219

272,769 IDR

1 Piece(s) 1 Day(s) For 22.00mm²29White12.060-789-7227

272,769 IDR

1 Piece(s) 1 Day(s) For 22.00mm²29Yellow12.060-789-7235

339,538 IDR

1 Piece(s) 1 Day(s) For 38mm²33Black14.060-789-7391

339,538 IDR

1 Piece(s) 1 Day(s) For 38mm²33Blue14.060-789-7405

339,538 IDR

1 Piece(s) 1 Day(s) For 38mm²33Red14.060-789-7430

339,538 IDR

1 Piece(s) 1 Day(s) For 38mm²33White14.060-789-7448

339,538 IDR

1 Piece(s) 1 Day(s) For 38mm²33Yellow14.060-789-7456

564,000 IDR

1 Piece(s) 1 Day(s) For 60mm²39Black16.260-789-7472

564,000 IDR

1 Piece(s) 1 Day(s) For 60mm²39Blue16.260-789-7481

564,000 IDR

1 Piece(s) 1 Day(s) For 60mm²39Transparent16.260-789-7499

564,000 IDR

1 Piece(s) 1 Day(s) For 60mm²39Green16.260-789-7502

564,000 IDR

1 Piece(s) 1 Day(s) For 60mm²39Red16.260-789-7511

564,000 IDR

1 Piece(s) 1 Day(s) For 60mm²39White16.260-789-7529

564,000 IDR

1 Piece(s) 1 Day(s) For 60mm²39Yellow16.260-789-7537

339,538 IDR

1 Piece(s) 1 Day(s) For 80mm²46Black19.060-789-7545

339,538 IDR

1 Piece(s) 1 Day(s) For 80mm²46Blue19.060-789-7553

339,538 IDR

1 Piece(s) 1 Day(s) For 80mm²46Transparent19.060-789-7561

339,538 IDR

1 Piece(s) 1 Day(s) For 80mm²46Green19.060-819-0025

339,538 IDR

1 Piece(s) 1 Day(s) For 80mm²46Red19.060-789-7570

339,538 IDR

1 Piece(s) 1 Day(s) For 80mm²46White19.060-789-7588

339,538 IDR

1 Piece(s) 1 Day(s) For 80mm²46Yellow19.060-789-7596

529,538 IDR

1 Piece(s) 1 Day(s) For 100mm²54Black22.060-789-6905

529,538 IDR

1 Piece(s) 1 Day(s) For 100mm²54Blue22.060-789-6913

529,538 IDR

1 Piece(s) 1 Day(s) For 100mm²54Transparent22.060-789-6921

529,538 IDR

1 Piece(s) 1 Day(s) For 100mm²54Green22.060-789-6930

Loading...

Tech Support