(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Edge Protection(TG type)

Part Number

Configured Part Number is shown.

 
Part Number
TG012
TG016
TG024
TG032
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension Width x Height x Length
(mm)
Recommended Board Thickness
(mm)
Trusco Code

373,538 IDR

1 Piece(s) 1 Day(s) 4.0 x 4.1 x 2531.2433-7727

373,538 IDR

1 Piece(s) 1 Day(s) 4.1 x 4.1 x 2531.6433-7735

375,231 IDR

1 Piece(s) 1 Day(s) 4.5 x 4.0 x 2532.3433-7743

422,154 IDR

1 Piece(s) 1 Day(s) 5.5 x 4.1 x 2533.2433-7751

Loading...

  1. 1

Basic Information

Color Milky white

Tech Support