(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Screw Head Connector

Part Number

Configured Part Number is shown.

KS4NSM3

 
Part Number
KS4NSM3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

110,154 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 8 Screw Size(mm) M3 x 0.50 Applicable Tube KS-4N
Length(mm) 12 Trusco Code 331-6262

Please check the type/dimensions/specifications of the part KS4NSM3 in the Screw Head Connector series.

Tech Support