(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LAN Cable

Part Number

Configured Part Number is shown.

Part Number
LDCT2BU300RS
LDCT2DG100RS
LDCT2DG300RS
LDCT2DR100RS
LDCT2DR300RS
LDCT2LB100RS
LDCT2LB300RS
LDCT2LG100RS
LDCT2LG300RS
LDCT2PU300RS
LDCT2WH100RS
LDCT2WH300RS
LDCTTWH10RS
LDCTTWH15RS
LDGPTBU1RS
LDGPTBU3RS
LDGPTBU15RS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNo. of Cores (No. of Connection Pins) Trusco Code Length
(m)
Cable Type Color

8,787,847 IDR

1 Piece(s) 12 Day(s) -835-7591300Category 5eBlue

3,111,539 IDR

1 Piece(s) 12 Day(s) -835-7592100Category 5eDark Green

8,787,847 IDR

1 Piece(s) 12 Day(s) -835-7593300Category 5eDark Green

3,111,539 IDR

1 Piece(s) 12 Day(s) -835-7594100Category 5eOrange

8,787,847 IDR

1 Piece(s) 12 Day(s) -835-7595300Category 5eOrange

3,111,539 IDR

1 Piece(s) 12 Day(s) -835-7596100Category 5eLight Blue

8,787,847 IDR

1 Piece(s) 12 Day(s) -835-7597300Category 5eLight Blue

3,111,539 IDR

1 Piece(s) 12 Day(s) -835-7598100Category 5eLight Gray

8,787,847 IDR

1 Piece(s) 12 Day(s) -835-7599300Category 5eLight Gray

8,787,847 IDR

1 Piece(s) 12 Day(s) -835-7601300Category 5ePurple

3,111,539 IDR

1 Piece(s) 12 Day(s) -835-7602100Category 5eWhite

8,787,847 IDR

1 Piece(s) 12 Day(s) -835-7603300Category 5eWhite

429,847 IDR

1 Piece(s) 12 Day(s) -495-010110-White

525,539 IDR

1 Piece(s) 12 Day(s) 8 Core495-011915-White

206,154 IDR

1 Piece(s) 12 Day(s) 8 Core495-02161-Blue

271,693 IDR

1 Piece(s) 12 Day(s) 8 Core495-02593-Blue

897,539 IDR

1 Piece(s) 12 Day(s) 8 Core495-020815-Blue

Loading...

  1. 1

Tech Support