(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Schedule Board(Magnet Sheet-type) (TWMW)

Part Number

Configured Part Number is shown.

TWMW

Part Number
TWMW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPlate Outer Dimension (L x W)
(mm)
Trusco Code

679,693 IDR

1 Piece(s) 30 Day(s) 600 x 370116-2301

Loading...

  1. 1

Basic Information

Plate Color White Thickness(mm) 0.8

Please check the type/dimensions/specifications of the part TWMW in the Schedule Board(Magnet Sheet-type) series.

Products like this...

Part Number
TWMDYL
TWMML
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPlate Outer Dimension (L x W)
(mm)
Trusco Code

1,246,154 IDR

1 Piece(s) 30 Day(s) 600 x 900116-2298

1,246,154 IDR

1 Piece(s) 30 Day(s) 600 x 900116-2300

Tech Support