(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

OA Tap

Part Number

Configured Part Number is shown.

Part Number
TAPB53W
TAPK2L1
TAPK2L3
TAPK2N3
TAPK2N5
TAPK4L1
TAPK4L3
TAPK4L5
TAPK4N1
TAPK4N3
TAPK4N5
TAPK6L1
TAPK6L3
TAPK6L5
TAPK6N1
TAPK6N3
TAPK6N5
TAPK6SP3
TAPK8L1
TAPK8L3
TAPK8L5
TAPK8N1
TAPK8N3
TAPK8N5
TAPKE2L1
TAPKE2L3
TAPKE2L5
TAPKE4L1
TAPKE4L3
TAPKE4L5
TAPKE6L1
TAPKE6L3
TAPKE6L5
TAPKE21
TAPKE23
TAPKE25
TAPKE41
TAPKE43
TAPKE45
TAPKE61
TAPKE63
TAPKE65
TAPKE81
TAPKE83
TAPKE85
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCable Length
(m)
Trusco Code Number of Outlets Rated Voltage Cord Type

1,103,385 IDR

1 Piece(s) Quote 3114-28536 OutletsAC125V/15A/corresponds up to 1500W-

889,231 IDR

1 Piece(s) Quote 1818-39612 OutletsAC125V/15A/Corresponds Max 1500WVCTF

1,046,154 IDR

1 Piece(s) Quote 3818-39622 OutletsAC125V/15A/Corresponds Max 1500WVCTF

758,462 IDR

1 Piece(s) Quote 3818-39472 OutletsAC125V/15A/Corresponds Max 1500WVCTF

889,231 IDR

1 Piece(s) Quote 5818-39482 OutletsAC125V/15A/Corresponds Max 1500WVCTF

941,539 IDR

1 Piece(s) Quote 1818-39874 OutletsAC125V/15A/Corresponds Max 1500WVCTF

1,098,462 IDR

1 Piece(s) Quote 3818-39884 OutletsAC125V/15A/Corresponds Max 1500WVCTF

1,229,231 IDR

1 Piece(s) Quote 5818-39894 OutletsAC125V/15A/Corresponds Max 1500WVCTF

680,000 IDR

1 Piece(s) Quote 1818-39724 OutletsAC125V/15A/Corresponds Max 1500WVCTF

810,770 IDR

1 Piece(s) Quote 3818-39734 OutletsAC125V/15A/Corresponds Max 1500WVCTF

941,539 IDR

1 Piece(s) Quote 5818-39744 OutletsAC125V/15A/Corresponds Max 1500WVCTF

1,464,616 IDR

1 Piece(s) Quote 1818-40136 OutletsAC125V/15A/Corresponds Max 1500WVCTF

1,621,539 IDR

1 Piece(s) Quote 3818-40146 OutletsAC125V/15A/Corresponds Max 1500WVCTF

1,752,308 IDR

1 Piece(s) Quote 5818-40156 OutletsAC125V/15A/Corresponds Max 1500WVCTF

1,203,077 IDR

1 Piece(s) Quote 1818-39986 OutletsAC125V/15A/Corresponds Max 1500WVCTF

1,333,847 IDR

1 Piece(s) Quote 3818-39996 OutletsAC125V/15A/Corresponds Max 1500WVCTF

1,464,616 IDR

1 Piece(s) Quote 5818-40006 OutletsAC125V/15A/Corresponds Max 1500WVCTF

1,856,924 IDR

1 Piece(s) Quote 3818-40236 OutletsAC125V/15A/Corresponds Max 1500WVCTF, with lightning guard

1,752,308 IDR

1 Piece(s) Quote 1818-40398 OutletsAC125V/15A/Corresponds Max 1500WVCTF

1,909,231 IDR

1 Piece(s) Quote 3818-40408 OutletsAC125V/15A/Corresponds Max 1500WVCTF

2,092,308 IDR

1 Piece(s) Quote 5818-40418 OutletsAC125V/15A/Corresponds Max 1500WVCTF

1,464,616 IDR

1 Piece(s) Quote 1818-40248 OutletsAC125V/15A/Corresponds Max 1500WVCTF

1,595,385 IDR

1 Piece(s) Quote 3818-40258 OutletsAC125V/15A/Corresponds Max 1500WVCTF

1,726,154 IDR

1 Piece(s) Quote 5818-40268 OutletsAC125V/15A/Corresponds Max 1500WVCTF

1,229,231 IDR

1 Piece(s) Quote 1818-39672 OutletsAC125V/15A/Corresponds Max 1500WHalogen Free

1,386,154 IDR

1 Piece(s) Quote 3818-39682 OutletsAC125V/15A/Corresponds Max 1500WHalogen Free

1,543,077 IDR

1 Piece(s) Quote 5818-39692 OutletsAC125V/15A/Corresponds Max 1500WHalogen Free

1,281,539 IDR

1 Piece(s) Quote 1818-39934 OutletsAC125V/15A/Corresponds Max 1500WHalogen Free

1,438,462 IDR

1 Piece(s) Quote 3818-39944 OutletsAC125V/15A/Corresponds Max 1500WHalogen Free

1,595,385 IDR

1 Piece(s) Quote 5818-39954 OutletsAC125V/15A/Corresponds Max 1500WHalogen Free

1,700,000 IDR

1 Piece(s) Quote 1818-40196 OutletsAC125V/15A/Corresponds Max 1500WHalogen Free

1,856,924 IDR

1 Piece(s) Quote 3818-40206 OutletsAC125V/15A/Corresponds Max 1500WHalogen Free

2,013,847 IDR

1 Piece(s) Quote 5818-40216 OutletsAC125V/15A/Corresponds Max 1500WHalogen Free

1,098,462 IDR

1 Piece(s) Quote 1818-39642 OutletsAC125V/15A/Corresponds Max 1500WHalogen Free

1,255,385 IDR

1 Piece(s) Quote 3818-39652 OutletsAC125V/15A/Corresponds Max 1500WHalogen Free

1,412,308 IDR

1 Piece(s) Quote 5818-39662 OutletsAC125V/15A/Corresponds Max 1500WHalogen Free

1,150,770 IDR

1 Piece(s) Quote 1818-39904 OutletsAC125V/15A/Corresponds Max 1500WHalogen Free

1,307,693 IDR

1 Piece(s) Quote 3818-39914 OutletsAC125V/15A/Corresponds Max 1500WHalogen Free

1,464,616 IDR

1 Piece(s) Quote 5818-39924 OutletsAC125V/15A/Corresponds Max 1500WHalogen Free

1,569,231 IDR

1 Piece(s) Quote 1818-40166 OutletsAC125V/15A/Corresponds Max 1500WHalogen Free

1,726,154 IDR

1 Piece(s) Quote 3818-40176 OutletsAC125V/15A/Corresponds Max 1500WHalogen Free

1,883,077 IDR

1 Piece(s) Quote 5818-40186 OutletsAC125V/15A/Corresponds Max 1500WHalogen Free

1,830,770 IDR

1 Piece(s) Quote 1818-40428 OutletsAC125V/15A/Corresponds Max 1500WHalogen Free

1,987,693 IDR

1 Piece(s) Quote 3818-40438 OutletsAC125V/15A/Corresponds Max 1500WHalogen Free

2,144,616 IDR

1 Piece(s) Quote 5818-40448 OutletsAC125V/15A/Corresponds Max 1500WHalogen Free

Loading...

  1. 1

Tech Support