(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Battery Case

Part Number

Configured Part Number is shown.

Part Number
DGBT3BLN
DGBT3CLN
DGBT4BLN
DGBT4CLN
DGBT5BL
DGBT5C
DGBT6BL
DGBT6C
DGBT7BL
DGBT7C
DGBT8BL
DGBT8C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Color W x D x H
(mm)

149,077 IDR

1 Piece(s) 12 Day(s) 856-2978Blue55 x 69 x 18

149,077 IDR

1 Piece(s) Quote 856-2979Clear55 x 69 x 18

149,077 IDR

1 Piece(s) Quote 856-2980Blue48 x 54 x 15

149,077 IDR

1 Piece(s) 12 Day(s) 856-2981Clear48 x 54 x 15

149,077 IDR

1 Piece(s) 12 Day(s) 856-2982Blue120 x 90 x 21

149,077 IDR

1 Piece(s) 12 Day(s) 856-2983Clear120 x 90 x 21

248,308 IDR

1 Piece(s) 12 Day(s) 856-2984Blue205 x 66 x 33

248,308 IDR

1 Piece(s) 12 Day(s) 856-2985Clear205 x 66 x 33

248,308 IDR

1 Piece(s) Quote 856-2986Blue205 x 66 x 36

248,308 IDR

1 Piece(s) 12 Day(s) 856-2987Clear205 x 66 x 36

248,308 IDR

1 Piece(s) Quote 856-2988Blue205 x 66 x 31

248,308 IDR

1 Piece(s) Quote 856-2989Clear205 x 66 x 31

Loading...

  1. 1

Tech Support