(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heat Shrink Tube

Part Number

Configured Part Number is shown.

 
Part Number
HST0.4485Y
HST0.8485Y
HST1.19XY
HST1.59XY
HSTT0948Q5
HSTT1504854
HSTT20048510
HSTT400482
HSTTRA100485
HSTTRA1248Q
HSTTRA1948Q
HSTTRA2548Q
HSTTRA3848Q
HSTTRA50485
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Color Tube Length
(mm)
Internal diameter
(mm)
Trusco Code

6,038,616 IDR

1 Piece(s) 30 Day(s) 10.22-12194.1114-1028

6,855,385 IDR

1 Piece(s) Quote 19.12.3-12195.6114-1030

3,020,770 IDR

1 Piece(s) 12 Day(s) 27.93-2289.5114-1031

4,532,616 IDR

1 Piece(s) 12 Day(s) 38.14.1-22812.7114-1032

1,022,308 IDR

1 Piece(s) 30 Day(s) 2.40.5--1.2361-4026

1,587,077 IDR

1 Piece(s) 30 Day(s) 38.11--19.1731-3471

2,122,924 IDR

1 Piece(s) Quote 50.81.1--25.4731-3527

3,043,847 IDR

1 Piece(s) 30 Day(s) 101.61.4Black-50.8731-3616

6,342,616 IDR

1 Piece(s) 30 Day(s) -1.9-1219-731-1117

8,303,385 IDR

1 Piece(s) 30 Day(s) -1-1219-731-1125

8,752,308 IDR

1 Piece(s) Quote -1.1-1219-731-1133

10,571,077 IDR

1 Piece(s) Quote -1.2-1219-731-1141

12,079,847 IDR

1 Piece(s) Quote -1.3-1219-731-1150

3,623,077 IDR

1 Piece(s) 30 Day(s) -1.4-1219-731-3799

Loading...

  1. 1

Tech Support