(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shelf Plate(type U)

Part Number

Configured Part Number is shown.

Part Number
TRB50UBN
TRB60UBN
TRB70UBN
TRD50UBN
TRD60UBN
TRD70UBN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Width
(mm)
Thickness
(mm)
Applicable cable Trusco Code

40,616 IDR

1 Piece(s) Quote 845011VVF2.0 x 3C x 1 stripe114-1788

40,616 IDR

1 Piece(s) 12 Day(s) 936013VVF1.6 x 2C x 2 stripes114-1790

40,616 IDR

1 Piece(s) 12 Day(s) 997015VVF 2.6 x 3 C x 2 stripes114-1792

42,154 IDR

1 Piece(s) Quote 86.65011VVF2.0 x 3C x 1 stripe114-1796

39,077 IDR

1 Piece(s) 12 Day(s) 94.66013VVF1.6 x 2C x 2 stripes114-1800

39,077 IDR

1 Piece(s) Quote 102.37015VVF 2.6 x 3 C x 2 stripes114-1804

Loading...

  1. 1

Tech Support