(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shelf Plate(type T)

Part Number

Configured Part Number is shown.

Part Number
TRB50TBN
TRB60TBN
TRB70TBN
TRD50TBN
TRD60TBN
TRD70TBN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Width
(mm)
Thickness
(mm)
Applicable cable Trusco Code

43,693 IDR

1 Piece(s) 12 Day(s) 845011VVF2.0 x 3C x 1 stripe114-1787

43,693 IDR

1 Piece(s) 12 Day(s) 936013VVF1.6 x 2C x 2 stripes114-1789

43,693 IDR

1 Piece(s) 12 Day(s) 997015VVF 2.6 x 3 C x 2 stripes114-1791

43,693 IDR

1 Piece(s) 12 Day(s) 1205011VVF2.0 x 3C x 1 stripe114-1795

43,693 IDR

1 Piece(s) 12 Day(s) 125.16013VVF1.6 x 2C x 2 stripes114-1799

43,693 IDR

1 Piece(s) 12 Day(s) 135.17015VVF 2.6 x 3 C x 2 stripes114-1803

Loading...

  1. 1

Tech Support