(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Laser Ink Jet Network Label

Part Number

Configured Part Number is shown.

F102X220FJJ

Part Number
F102X220FJJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

5,807,385 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Printing size length × width(mm) 26 x 10 Label size length × width(mm) 56 x 26 Trusco Code 731-0773
Number of Sheet 18 Number of Label(Sheet) 28

Please check the type/dimensions/specifications of the part F102X220FJJ in the Laser Ink Jet Network Label series.

Tech Support