(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heavy Repeat Tie

Part Number

Configured Part Number is shown.

Part Number
SGRH300
SGRH350
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Max Bundling Diameter
(mm)
Trusco code

2,074,924 IDR

1 Piece(s) 12 Day(s) 31087855-8838

1,078,770 IDR

1 Piece(s) 12 Day(s) 360105855-8839

Loading...

  1. 1

Basic Information

Width(mm) 8.3 Loop tensile strength(N) 965.3 Color Milky White
Thickness(mm) 1.8

Tech Support