(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 24/11/2024 sampai dengan 6:00 pada tanggal 25/11/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (WIB) 25/11/2024. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Free Tie (Weather resistance / Heat resistance type)

Part Number

Configured Part Number is shown.

Part Number
SGFF200W
SGFF250W
SGFF275W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Max Bundling Diameter
(mm)
Trusco code

770,154 IDR

1 Piece(s) 12 Day(s) 20043855-8849

847,077 IDR

1 Piece(s) 12 Day(s) 25059855-8850

882,308 IDR

1 Piece(s) 12 Day(s) 27568855-8851

Loading...

  1. 1

Basic Information

Width(mm) 7.8 Loop tensile strength(N) 490 Color Black
Thickness(mm) 1.2

Tech Support