(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Free cut tie slim band【1-6 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
SGFC0715
SGFC1315
SGFS07
SGFS13
SGFST07
SGFST13
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Width
(mm)
Loop tensile strength
(N)
Thickness
(mm)
Trusco code

2,058,616 IDR

1 Piece(s) 12 Day(s) 150007.68001.8855-8854

2,450,616 IDR

1 Piece(s) 12 Day(s) 1500012.711001.5855-8857

727,077 IDR

1 Piece(s) 12 Day(s) 18.415.880010855-8855

727,077 IDR

1 Piece(s) Quote 21.717.3110012855-8858

727,077 IDR

1 Piece(s) 12 Day(s) 18.913.879010855-8856

404,462 IDR

6 Pieces Per Package

1 Pack(s) 12 Day(s) 18.518.578010855-8859

Loading...

  1. 1

Basic Information

Color Black

Tech Support