(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Modular Plug

Part Number

Configured Part Number is shown.

 
Part Number
FP6X88MTGX
MPT5E
MPT5EKIT
SP6X88C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Color Type Compatible modular plug Supported Cables

3,863,385 IDR

1 Piece(s) 12 Day(s) 116-3174-Category 5e, 6, 6a-5.08-8.38mm UTP cable

4,287,693 IDR

1 Piece(s) 12 Day(s) 786-8162--RJ45 Modular Plug made by Panduit, Standard RJ11 (4-core and 6-core)-

5,601,077 IDR

1 Piece(s) 12 Day(s) 786-8171--RJ45 Modular Plug made by Panduit, Standard RJ11 (4-core and 6-core)-

10,533,847 IDR

1 Piece(s) 12 Day(s) 828-1671TransparentCategory 6a--

Loading...

  1. 1

Tech Support