(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ultra-Cinch

Part Number

Configured Part Number is shown.

UGCTC3SX0

 
Part Number
UGCTC3SX0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,222,770 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 305 Width(mm) 21.6 Thickness(mm) 2.5
Tensile Strength(N) 222 Trusco Code 785-3050 Color Black
Max Bundling Diameter(mm) 76

Please check the type/dimensions/specifications of the part UGCTC3SX0 in the Ultra-Cinch series.

Tech Support