(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sta-Strap Marker Ties-Nylon 6.6

Part Number

Configured Part Number is shown.

SSM2SC

 
Part Number
SSM2SC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,921,231 IDR

1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 170 Width(mm) 4.6 Thickness(mm) 1.1
Trusco Code 825-7364 Color Natural

Please check the type/dimensions/specifications of the part SSM2SC in the Sta-Strap Marker Ties-Nylon 6.6 series.

Tech Support