(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Screw Type Cable Tie

Part Number

Configured Part Number is shown.

 
Part Number
PLC3SS10C
PLC4SS10C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Trusco Code Max Bundling Diameter
(mm)

2,001,231 IDR

1 Piece(s) Quote 305438-272276

2,061,539 IDR

1 Piece(s) Quote 381252-2144102

Loading...

  1. 1

Basic Information

Width(mm) 4.8 Screw Used M5.0 Thickness(mm) 1.3

Tech Support