(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pan-Ty Releasable Cable Tieh-Nylon 6.6-Red

Part Number

Configured Part Number is shown.

PRT4SM2

 
Part Number
PRT4SM2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

12,525,539 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Overall Length(mm) 368 Width(mm) 4.8 Thickness(mm) 1.3
Tensile Strength(N) 222 Trusco Code 828-8912 Color Red
Max Bundling Diameter(mm) 102

Please check the type/dimensions/specifications of the part PRT4SM2 in the Pan-Ty Releasable Cable Tieh-Nylon 6.6-Red series.

Tech Support