(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dome-Top Barb Ty Cable Ties - Weather Resisitant Nylon 6.6

Part Number

Configured Part Number is shown.

BT4SM0

 
Part Number
BT4SM0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

9,867,385 IDR

1 Piece(s) 50 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 384 Width(mm) 4.7 Thickness(mm) 1.3
Tensile Strength(N) 222 Trusco Code 818-0197 Color Black
Max Bundling Diameter(mm) 102

Please check the type/dimensions/specifications of the part BT4SM0 in the Dome-Top Barb Ty Cable Ties - Weather Resisitant Nylon 6.6 series.

Tech Support