(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dome-Top Barb Ty Cable Ties - Nylon 6.6

Part Number

Configured Part Number is shown.

BT1MM

Part Number
BT1MM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

556,154 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 102 Width(mm) 2.4 Thickness(mm) 0.9
Tensile Strength(N) 80 Trusco Code 828-1409 Color Natural
Max Bundling Diameter(mm) 23

Please check the type/dimensions/specifications of the part BT1MM in the Dome-Top Barb Ty Cable Ties - Nylon 6.6 series.

Tech Support