(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cable Tie Nylon

Part Number

Configured Part Number is shown.

PLM1MM

Part Number
PLM1MM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,562,000 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Overall Length(mm) 99 Width(mm) 2.5 Thickness(mm) 0.9
Tensile Strength(N) 80 Trusco Code 814-6451 Color Natural
Max Bundling Diameter(mm) 19

Please check the type/dimensions/specifications of the part PLM1MM in the Cable Tie Nylon series.

Tech Support