(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cable Tie Natural

Part Number

Configured Part Number is shown.

PLT100M

Part Number
PLT100M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

530,308 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 106 Width(mm) 3 Thickness(mm) 1.0
Tensile Strength(N) 80 Trusco Code 818-0376 Color Natural
Max Bundling Diameter(mm) 23

Please check the type/dimensions/specifications of the part PLT100M in the Cable Tie Natural series.

Tech Support