(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cable Marker Straps Polyethylene

Part Number

Configured Part Number is shown.

CM4SL8

 
Part Number
CM4SL8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,230,924 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 387 Width(mm) 19.1 Thickness(mm) 0.8
Trusco Code 825-7248 Color Gray Max Bundling Diameter(mm) 111

Please check the type/dimensions/specifications of the part CM4SL8 in the Cable Marker Straps Polyethylene series.

Tech Support