(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plug, FBS Series

Part Number

Configured Part Number is shown.

 
Part Number
FBS-RJ45-PP-GS
FBS-SCRJ-PP-GS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSeals material Cable diameter
(mm)
Manufacturer part #

1,261,517 IDR

1 Piece(s) 25 Day(s) NBR5-8552000

1,261,517 IDR

1 Piece(s) 25 Day(s) NBR, TPE6.5-9.5571017

Loading...

  1. 1

Basic Information

Housing material Die-cast zinc, Nickel-plated Min. Ambient temperature(°C) -40 Max. Ambient temperature(°C) 70
Min. Storage temperature(°C) -40 Max. Storage temperature 70 Degree of protection IP65, IP67, as per IEC 60529
Corrosion resistance class (CRC) 1 - Low corrosion stress Weight(g) 60

Tech Support