(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Input Module, CPX Series

Part Number

Configured Part Number is shown.

CPX-E-16DI

 
Part Number
CPX-E-16DI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,834,707 IDR

1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Number of Input Channels 16 Housing material PA Electrical isolation between channel and internal bus no
Min. Ambient temperature(°C) -2 Max. Ambient temperature(°C) 70 Min. Storage temperature(°C) -5
Max. Storage temperature(°C) 50 Degree of protection IP20 Corrosion resistance class (CRC) 0 - No corrosion stress
Manufacturer part # 4080492 Product weight(g) 102

Please check the type/dimensions/specifications of the part CPX-E-16DI in the Digital Input Module, CPX Series series.

Tech Support