(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Analogue Output Module, CPX Series

Part Number

Configured Part Number is shown.

CPX-E-4AO-U-I

 
Part Number
CPX-E-4AO-U-I
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

7,988,758 IDR

1 Piece(s) 25 Day(s)

Loading...

  1. 1

Basic Information

Number of Output Channels 4 Housing material PA Electrical isolation between channel and internal bus yes
Repetition accuracy ±0.05 % at 25 °C Min. Ambient temperature(°C) -2 Max. Ambient temperature(°C) 70
Min. Storage temperature(°C) -5 Max. Storage temperature(°C) 50 Degree of protection IP20
Corrosion resistance class (CRC) 0 - No corrosion stress Manufacturer part # 4080494 Product weight(g) 96

Please check the type/dimensions/specifications of the part CPX-E-4AO-U-I in the Analogue Output Module, CPX Series series.

Tech Support