(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Control, CPX Series

Part Number

Configured Part Number is shown.

 
Part Number
CPX-E-CEC-C1
CPX-E-CEC-C1-EP
CPX-E-CEC-C1-PN
CPX-E-CEC-M1
CPX-E-CEC-M1-EP
CPX-E-CEC-M1-PN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCPU data Nominal operating voltage DC
(V)
Intrinsic current consumption at nominal operating voltage
(mA)
Max. power supply
(A)
Manufacturer part # Product weight
(g)

15,338,255 IDR

1 Piece(s) 4 Day(s) 128 MB RAM, Dual core 650 MHz24Typically 65 mA8 A5226780145

30,165,272 IDR

1 Piece(s) 20 Day(s) 512 MB RAM, Dual core 766 MHz24Typically 150 mA8 A4252742288

30,165,272 IDR

1 Piece(s) 25 Day(s) 512 MB RAM, Dual core 766 MHz--84252741288

24,157,593 IDR

1 Piece(s) 20 Day(s) 128 MB RAM, Dual core 650 MHz24Typically 65 mA8 A5266781145

40,071,240 IDR

1 Piece(s) 20 Day(s) 512 MB RAM, Dual core 766 MHz24Typically 150 mA8 A4252744288

40,071,240 IDR

1 Piece(s) 25 Day(s) 512 MB RAM, Dual core 766 MHz--84252743288

Loading...

  1. 1

Basic Information

Processing time Approx. 200 µs/1 k instruction Power failure buffering(ms) 20 Min. Ambient temperature(°C) -5
Max. Ambient temperature(°C) 50 Min. Storage temperature(°C) -20 Max. Storage temperature(°C) 70
Housing material PA Max. number of modules 10 Type of mounting With H-rail
Degree of protection IP20 Corrosion resistance class (CRC) 0 - No corrosion stress

Tech Support