(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Control Block, CPX Series

Part Number

Configured Part Number is shown.

CPX-CEC-C1-V3

 
Part Number
CPX-CEC-C1-V3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

13,328,918 IDR

1 Piece(s) 25 Day(s)

Loading...

  1. 1

Basic Information

CPU data 256 MB RAM, 32 MB flash, 800 MHz processor Total number of axes 127 Programming, operating language DE, EN
Processing time Approx. 200 µs/1 k instruction Nominal operating voltage DC(V) 24 Intrinsic current consumption at nominal operating voltage(mA) Typ. 85
Power failure buffering(ms) 10 Min. Ambient temperature(°C) -5 Max. Ambient temperature(°C) 50
Min. Storage temperature(°C) -20 Max. Storage temperature(°C) 70 Housing material PA-reinforced, PC
Degree of protection IP65, IP67 Corrosion resistance class (CRC) 2 - Moderate corrosion stress Manufacturer part # 3473128
Product weight(g) 135

Please check the type/dimensions/specifications of the part CPX-CEC-C1-V3 in the Control Block, CPX Series series.

Tech Support