(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SLDN Series Display lights

SLDN Series Display lights

Uses a super bright surface light emitting super LED unit to improve visibility and safety.

[Features]
· Uses a super bright surface light emitting super LED. Color arrangements can be easily changed on split illumination types.
· The spring-up terminals save wiring time and achieve an integrated structure between the terminal cover and main body, and a screw dropout prevention structure.
· Name plate work is easy, and name plate films can be inserted to respond immediately to sudden changes in the display specifications.
· Measures in place to prevent incorrect illumination (dim illumination) due to leakage currents or induced voltage.
· UL, c-UL and DEMKO certified.
· Compliant with EN standards.

PDF

Part Number

Configured Part Number is shown.

SLDN-32M-RT

 
Part Number
SLDN-32M-RT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

624,712 IDR

1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Applicable target Maintenance LED Unit Color Red Specifications 1-Color Full face illumination
Apply with SLD30N model Outer diameter/dimensions(mm) 36x46 Thickness(mm) 60
Rated Operating Voltage(V) 24V AC/DC rate sensitivity current(mA) 12 mA Shape Rectangular

Please check the type/dimensions/specifications of the part SLDN-32M-RT in the SLDN Series Display lights series.

Tech Support