(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AC Outlet S-250 Series

AC Outlet S-250 Series

SATO PARTS AC outlet/inlet AC Outlet S-250 Series.

(i)Caution

  • The product images are representative images only.

Part Number

Configured Part Number is shown.

S-250-B

Part Number
S-250-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

59,610 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Inlet/outlet set Shape A-2 Rated Voltage(V) AC125
NEMA standard presence NA Representative Standard PSE Dimension length(mm) 33.8
Dimension width(mm) 46.5 Dimension thickness(mm) 18.1 Color Black

Tech Support