(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Reed Relay Contact Output, USB Input/Output Unit 16 ch (Isolated, 125 V AC to 30 V DC)-X Series

Reed Relay Contact Output, USB Input/Output Unit 16 ch (Isolated, 125 V AC to 30 V DC)-X Series

Independent common reed relay contact (1 make contact) with 16 outputs.
[Features]
・ PCI supporting board RRY-16C (PCI) H and PCI Express supporting board.
・ Equipped with USB hub function.
・ A driver library supported with Windows is attached.

PDF

Part Number

Configured Part Number is shown.

RRY-16CX-USB

 
Part Number
RRY-16CX-USB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

10,909,495 IDR

1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Bus USB

Please check the type/dimensions/specifications of the part RRY-16CX-USB in the Reed Relay Contact Output, USB Input/Output Unit 16 ch (Isolated, 125 V AC to 30 V DC)-X Series series.

Tech Support