(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Corporate Access Point Management Tool WAB-MAT

Corporate Access Point Management Tool WAB-MAT

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
·Up to 2,000 corporate access points can be managed collectively. It can achieve efficient operation.
·As it is compatible with virtualization software VM ware and Virtual BOX, it can be used on a virtualization server as well.
·The management application can work for log management as the SYS log server. You can receive SYS logs from multiple access points, and you can accumulate and output the received logs.
·The logs to be saved can be displayed by filtering with connection date and time / connection time for each SSID and STA (MAC address).
·By supporting the SNMP TRAP function, it receives the status information sent from each access point to display an alert.
·The access point is monitored by Ping/SNMP, and the operating status is notified by a mark or color display. In addition, a message is displayed in the log display area to inform you of the time and IP address.
·The abnormality is detected from the record of the monitoring function, and the administrator is notified of the abnormality of the access point by e-mail.
·It is possible to monitor and set the device across segments.

PDF

Part Number

Configured Part Number is shown.

WAB-MAT

 
Part Number
WAB-MAT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,298,872 IDR

1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

JAN Code 4953103461130 Equipping function IP address, SSID, MAC address filter, setting save / restore, firmware update, setting over segments * IP address setting requires firmware support on the access point side

Tech Support