(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Auxiliary Contact Unit UT-AX4 2A2B

Auxiliary Contact Unit  UT-AX4 2A2B

High contact reliability can be obtained because all contacts use twin contacts.
[Features]
・ Auxiliary contacts can be added to electromagnetic highlighter pens and contactors
・ Since it can be easily installed without using special tools, it is effective for on-site modification, etc.
・ Not only the front clip-on type but also the side-on type is low profile, so the mounting area is small, which greatly contributes to the miniaturization of the board area
・ It uses twin contacts for high contact reliability and can be applied to low level signals

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UT-AX2 1A1B
UT-AX4 2A2B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Specifications Type Application Contact Configuration

116,670 IDR

1 Piece(s) 5 Day(s) --Auxiliary contactFor S-T, SR-T1NO + 1NC

188,170 IDR

1 Piece(s) 5 Day(s) Auxiliary Power ContactorAuxiliary contact unit---

Loading...

  1. 1

Tech Support