(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnetic DC Contactors MSOD-Q Series

Magnetic DC Contactors MSOD-Q Series

Magnetic DC Contactors MSOD-Q Series
Magnetic starter is a type of motor starter that uses an electromagnet to open and close the circuit to the motor.
[Feature]
● Type : Non-reversible
● Coil Rated Voltage(V) : 24 VDC
● Auxiliary Contact : 1a and 1a1b
● Applicable Standard : JIS,IEC,DIN, VDE,BS and BE
[Application]
Magnetic starters are typically used for motors that draw several horsepower in industrial applications.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MSOD-Q11 0.5A DC24V
MSOD-Q11 0.24A DC24V
MSOD-Q11 3.6A DC24V
MSOD-Q11 9A DC24V
MSOD-Q12 1.3A DC24V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOperating Method Auxiliary Contact Dimension width
(mm)
Frame Size

877,170 IDR

1 Piece(s) Same day Other1a50Q11

877,170 IDR

1 Piece(s) Same day Other1a50Q11

877,170 IDR

1 Piece(s) Same day -1a50Q11

-

1 Piece(s) Quote Other1a50Q11

-

1 Piece(s) Quote Other1a1b54.5Q12

Loading...

  1. 1

Basic Information

Coil rated voltage(V) 24 VDC Dimension length(mm) 91 Dimension thickness(mm) 77
Specifications Direct current operation Mechanical opening and closing durability(x10K times) 1,000 Rated current used Three-phase box motor (AC-3) AC 200 to 220 V(A) 12
Rated current used Three-phase box motor (AC-3) AC 380 to 440V(A) 9 Rated current used Three-phase box motor (AC-3) AC 500 to 550V(A) 7

Tech Support