(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnetic Relays SR-T Series

Magnetic Relays SR-T Series

[Features]
·Fully adopts IEC 35mm rail mounting mechanism that can significantly reduce panel assembly time.
·Contact reliability is improved by adopting twin contacts on all surfaces.
·Easy-to-read coil rating
·Enhanced insulation between poles and between top and bottom contacts of the same pole
·Uses a self-up terminal screw that can securely tighten electric wires, round crimp terminals, and square crimp terminals.
·Equipped with a protective cover for the live parts as standard equipment
·In addition to the basic frame, there are also many applied products such as DC operation type and mechanical latch type.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SR-T5 AC200V 3A2B

Part Number
SR-T5 AC200V 3A2B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

323,830 IDR

1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Operating Method Other Coil rated voltage(V) AC 200 V Dimension length(mm) 75
Dimension width(mm) 43 Dimension thickness(mm) 78 Specifications Alternating current operation
Mechanical opening and closing durability(x10K times) 1,000 Frame Size T5

Please check the type/dimensions/specifications of the part SR-T5 AC200V 3A2B in the Magnetic Relays SR-T Series series.

Tech Support