(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulation Monorail Trolley, High Monorail Trolley Reel (Non-Tension Type) Current Collector (Replacement Parts)

Insulation Monorail Trolley, High Monorail Trolley Reel (Non-Tension Type) Current Collector (Replacement Parts)

Replacement part with current collector cable for 1P 30 A current collector arm

(i)Caution

  • The product images are representative images only. Please see product standards for details.

PDF

Part Number

Configured Part Number is shown.

DH5683K3

 
Part Number
DH5683K3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,141,538 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type For indoor use Model Lead wire length 300 mm Rated 1P30A
Voltage 600V

Please check the type/dimensions/specifications of the part DH5683K3 in the Insulation Monorail Trolley, High Monorail Trolley Reel (Non-Tension Type) Current Collector (Replacement Parts) series.

Tech Support