(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulation Monorail Trolley, Monorail Trolley Reel HS (Non-Tension Type) Current Collector (Replacement Parts)

Insulation Monorail Trolley, Monorail Trolley Reel HS (Non-Tension Type) Current Collector (Replacement Parts)

30 A arm collector and replacement parts

(i)Caution

  • The product images are representative images only. Please see product standards for details.

PDF

Part Number

Configured Part Number is shown.

DH5883K

 
Part Number
DH5883K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,364,286 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type For indoor use Model Lead wire length 300 mm Rated 1P30A
Voltage 600V

Please check the type/dimensions/specifications of the part DH5883K in the Insulation Monorail Trolley, Monorail Trolley Reel HS (Non-Tension Type) Current Collector (Replacement Parts) series.

Tech Support