(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulation Monorail Trolley, High Monorail Trolley Reel (Non-Tension Type) Insulation Piece

Insulation Monorail Trolley, High Monorail Trolley Reel (Non-Tension Type) Insulation Piece

High monorail trolley reel Used for circuit disconnection

(i)Caution

  • The product images are representative images only. Please see product standards for details.

PDF

Part Number

Configured Part Number is shown.

DH5681

 
Part Number
DH5681
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

730,769 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type For indoor use Rated 1P1A Voltage 300V

Please check the type/dimensions/specifications of the part DH5681 in the Insulation Monorail Trolley, High Monorail Trolley Reel (Non-Tension Type) Insulation Piece series.

Tech Support