(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulated Trolley - High TOROREEL (Non-Tension Type) Center Feedback Joiner (Side Cable Draw Position)

Insulated Trolley - High TOROREEL (Non-Tension Type) Center Feedback Joiner (Side Cable Draw Position)

High TOROREEL - Non-tension - Used for connecting the unit’s power supply - With cable

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DH56131K

 
Part Number
DH56131K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

4,587,692 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type For Indoor Use Specifications Cable sideways Rated 3P60A
Length A 65 Voltage 600V

Please check the type/dimensions/specifications of the part DH56131K in the Insulated Trolley - High TOROREEL (Non-Tension Type) Center Feedback Joiner (Side Cable Draw Position) series.

Tech Support