(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulated Trolley - High TOROREEL HS (Tension Type) Body (Part Numbers)

Insulated Trolley - High TOROREEL HS (Tension Type) Body

It is laid by applying tension to both ends of the body. Recommended for space saving power supply for hoists and cranes.
[Features]
・ One third of the installation space is required
・ You can reduce the construction time
・ 50 m can be laid seamlessly

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DH5762

 
Part Number
DH5762
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

12,509,231 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Width(mm) 76 Height(mm) 14 Overall Length(mm) 10000
Material Hard Vinyl Chloride Color Other Type For indoor use
Rated 4P60A Shape Straight Line Sheath color Orange

Please check the type/dimensions/specifications of the part DH5762 in the Insulated Trolley - High TOROREEL HS (Tension Type) Body series.

Tech Support