(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

DC Power Relay, G9EJ-1-E

DC Power Relay, G9EJ-1-E

Compact DC power relay that allows the contact rating of 400 V DC 15 A.
[Features]
・ It is equipped with an arc magnetic extinguishing function using a high-efficiency magnetic circuit to achieve high-capacity cutoff
・ The unique contact drive system improves inrush resistance and supports longer lifespan in precharge applications
・ It achieves reduced power consumption
・ Compact and lightweight type with a mass of about 45 g

PDF

Part Number

Configured Part Number is shown.

G9EJ-1-E-UVD DC24

 
Part Number
G9EJ-1-E-UVD DC24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

323,002 IDR

1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Contact Configuration 1a Terminal shape Tab Terminal Coil rated voltage (DC)(V) 24
Rated Voltage 24 V DC rated load DC400V 15 A Output Format G9EJ-1-E-UVD

Please check the type/dimensions/specifications of the part G9EJ-1-E-UVD DC24 in the DC Power Relay, G9EJ-1-E series.

Tech Support