(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand-Operated Cable Tie Tool (Tension Setting)

Hand-Operated Cable Tie Tool (Tension Setting)

Click this image to zoom it.

Move the mouse over the image to zoom

Tool for safely, quickly and correctly attaching a cable tie
[Features]
· Flush tie cut-off limits exposure to sharp edges for safety
· Almost no impact force when cutting cable tie
· Ergonomically designed grip
· Impact-resistant material, lightweight and robust professional specification
· Tension settings can be configured to prevent inconsistency between workers
· Tension can be set only in 1 step

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GTS-E

 
Part Number
GTS-E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

7,210,615 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Features Standard Type Wire bundle diameter dimensions(φmm) S (4.8) / M (2.5) / I (3.6) / SM (1.8) Identification Color Black
Weight(g) 278

Please check the type/dimensions/specifications of the part GTS-E in the Hand-Operated Cable Tie Tool (Tension Setting) series.

Tech Support