(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Circuit Breaker For Controlboard FA Series (Earth Leakage Circuit Breaker) NV50-FA

Circuit Breaker For Controlboard FA Series (Earth Leakage Circuit Breaker) NV50-FA

Mitsubishi low-voltage breaker contributing to building the future of electrical equipment.
Mitsubishi no-fuse breakers and earth leakage circuit breakers, meeting the needs of the market for over half a century.
Including the new WS-V series equipped with the latest breaker technology, various product ranges are available that address the needs of both the power distribution market and machinery market.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NV50-FA 3P 40A 100-200V 30MA
NV50-FA 3P 50A 100-200V 30MA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRated Current
(A)

2,714,330 IDR

1 Piece(s) Quote 40

2,714,330 IDR

1 Piece(s) Same day 50

Loading...

  1. 1

Basic Information

Ampere frame AF 50AF Rated block capacity AC 100 V(kA) 2.5 Rated block capacity AC 200 V(kA) 2.5
Number of Poles 3 Rated Operating Voltage(V) AC100-200 rate sensitivity current(mA) 30
Mounting Method DIN/Screw retention Representative Standard PSE Dimension height(mm) 72
Dimension width(mm) 60 Dimension depth(mm) 73.5 Connection Method Surface form

Tech Support