(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Slim I/O Solid State Relay G3RV-SR

Slim I/O Solid State Relay G3RV-SR

Click this image to zoom it.

Move the mouse over the image to zoom

PDF

Part Number
G3RV-SR500-D DC24
G3RV-SR700-D DC24
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTerminal shape Operation Indicator Lamp Mounting style Relay contact form

660,000 IDR

1 Piece(s) Same day 10[Screwless clamp terminal] Push-In Terminal---
-

761,667 IDR

1 Piece(s) Quote 10Screw FasteningAvailableDIN Rail Mount1 Form A (SPST-NO)

Loading...

  1. 1
 

Basic Information

Application SSR Safety standards CE / UL / CUL / TUV Dimension height(mm) 90
Dimension width(mm) 6.2 Dimension depth(mm) 78 Zero cross function No
Input rated voltage(V) 24 DC Load type For DC load Rated load voltage(V) 5 to 24 DC
Rated load current(A) 3 Output type MOSFET Control voltage range(V) 24 DC
Input current(mA) 4.6 Minimum operating temperature(°C) -30 Maximum operating temperature(°C) 55
IP rating IP20

Tech Support