(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Waterproof Pull-in Cover (WK-LJ)

Waterproof Pull-in Cover WK-LJ

Click this image to zoom it.

Move the mouse over the image to zoom

  • Waterproof Pull-in Cover
  • Waterproof Pull-in Cover
  • Waterproof Pull-in Cover
  • Waterproof Pull-in Cover
  • Waterproof Pull-in Cover
  • Waterproof Pull-in Cover
  • Waterproof Pull-in Cover

[Features]
・ It is used when pulling cables, etc., from the outer wall into the wall.
・ It can also be installed after cable wiring.
・ The body is made of self-extinguishing resin.

PDF

Part Number

Configured Part Number is shown.

WK-LJ

 
Part Number
WK-LJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Color

139,257 IDR

1 Piece(s) 8 Day(s) or more BeigeBeige

Loading...

  1. 1

Basic Information

Material Self-Extinguishing Resin Width(mm) 130 Vertical(mm) 135
Depth(mm) 125 Properties High weather resistance Compatible cables Up to SV cable (100^2 × 3C), CV cable (100^2 × 3C), CVT cable (100^2), and PF conduit (36)

Tech Support