(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

U-Shaped, Etching, for 2.4-mm Plate Thickness, Length 1 m, for Indoor-Use【10 Pieces Per Package】

U-Shaped, Etching, for 2.4-mm Plate Thickness, Length 1 m, for Indoor-Use

Cable bushing dedicated for 2.4-mm thick, made of nylon with excellent abrasion resistance and electrical insulation.
[Features]
・ 1 m long type ideal for protecting cables, etc., from square holes and straight cut parts in panels.
・ Employing fitting method to be easily mountable, and can be fixed using an adhesive or cut to the required length.
・ Suitable for protecting cables, etc., at the edges of panels and chassis.
・ Economical because it comes with 10 pcs. and can be cut into arbitrary lengths.
[Applications]
・ Ideal for protecting edges of cables, panels, and chassis.
・ Can be used indoors.

PDF

Part Number

Configured Part Number is shown.

TEG-024-10

Cable bushing that protects cables, etc., from square holes and straight cuts on the panel

Easy to install by fitting.

Easy to install by fitting.

Application examples.

Application examples.

Specifications of U-Shaped, Etching, for 2.4-mm Plate Thickness, Length 1 m, 10 pcs. included

Part numberColorWidth × height
(mm)
Length
(m)
Recommended plate thickness
(mm)
Quantity per bag
(pcs.)
Weight
(g/bag)
TEG-024-10Natural4.4 × 5.012.410140
  • 1-m length type.
  • For indoor use.
  • Operating Temperature Range: -30 to +105 degrees.
  • Material: Nylon 6.
Part Number
TEG-024-10
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

248,523 IDR

10 Pieces Per Package

1 Pack(s) Quote

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part TEG-024-10 in the U-Shaped, Etching, for 2.4-mm Plate Thickness, Length 1 m, for Indoor-Use series.

Tech Support